HMC-C022

Obsolete

Wideband Low Noise Amplifier Module, 2 - 20 GHz

Viewing:

Overview

  • Noise Figure: 2 dB @ 8 GHz
  • Flat Gain: 14 dB ±0.5 dB
  • P1dB Output Power: +18 dBm @ 8 GHz
  • Spurious-Free Operation
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature
HMC-C022
Wideband Low Noise Amplifier Module, 2 - 20 GHz
hmc-c022_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C022 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed