HMC-C020

Wideband Power Amplifier Module, 17 - 24 GHz

Viewing:

Overview

  • Gain: 22 dB
  • P1dB Output Power: +24 dBm
  • Noise Figure: 3.5 dB
  • Spurious-Free Operation
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable 2.92mm Connectors
  • -55°C to +85°C Operating Temperature

The HMC-C020 is a GaAs MMIC PHEMT Power Amplifier in a miniature, hermetic module with replaceable 2.92mm connectors which operates between 17 and 24 GHz. The amplifier provides 22 dB of gain, 3.5 dB noise figure, +33 dBm output IP3 and up to +24 dBm of output power at 1 dB gain compression.

The wideband amplifier I/Os are internally matched to 50 Ohms and are DC blocked making the HMC-C020 ideal for EW, ECM RADAR and test equipment applications. Integrated voltage regulators allow for flexible biasing of both the negative and positive supply pins, while internal bias sequencing circuitry assures robust operation.

Applications

  • Microwave Radio & VSAT 
  • Military & Space 
  • Test & Lab Instrumentation

HMC-C020
Wideband Power Amplifier Module, 17 - 24 GHz
hmc-c020_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
No discussions on HMC-C020 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed