HMC-C017

Wideband Low Noise Amplifier Module, 17 - 27 GHz

Viewing:

Overview

  • Noise Figure: 2.75 dB
  • Gain: 18 dB
  • P1dB Output Power: +14 dBm
  • 50 Ohm Matched Input/Output
  • Regulated Supply: Vs= +8V to +16V
  • Hermetically Sealed Module
  • Field Replaceable 2.92mm Connectors
  • -55 to +85°C Operating Temperature

The HMC-C017 is a GaAs MMIC PHEMT Low Noise Amplifier in a miniature, hermetic module which operates between 17 and 27 GHz. This high dynamic range amplifier module provides 18 dB of gain, 2.75 dB noise figure and up to +25 dBm of output IP3 while the internal voltage regulator accepts a supply voltage from +8V to +16V. The wideband amplifier I/Os are internally matched to 50 Ohms and are internally DC blocked for robust performance. The module features removable coaxial connectors which can be detached to allow direct connection of the I/O pins to a microstrip or coplanar circuit.

Applications

  • Telecom Infrastructure 
  • Microwave Radio & VSAT 
  • Military & Space 
  • Test Instrumentation 
  • Fiber Optics

HMC-C017
Wideband Low Noise Amplifier Module, 17 - 27 GHz
hmc-c017_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
No discussions on HMC-C017 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed