HMC-C015

Obsolete

DBL-BAL Mixer Module, 24 - 38 GHz

Viewing:

Overview

  • Passive: No DC Bias Required
  • Input IP3: +20 dBm
  • LO/RF Isolation: 35 dB
  • Wide IF Bandwidth: DC - 8 GHz
  • Hermetically Sealed Module
  • Field Replaceable Coaxial Connectors
  • -55 to +85°C Operating Temperature
HMC-C015
DBL-BAL Mixer Module, 24 - 38 GHz
HMC-C015 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C015 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed