HMC-APH462-DIE

NOT RECOMMENDED FOR NEW DESIGNS

1 Watt Power Amplifier Chip, 15 - 27 GHz

Viewing:

Overview

  • Output IP3: +37 dBm
  • P1dB: +29 dBm
  • Gain: 17 dB
  • Supply Voltage: +5 V
  • 50 Ohm Matched Input/Output
  • Die Size: 3.70 x 2.62 x 0.1 mm

The HMC-APH462 is a high dynamic range, two stage GaAs HEMT MMIC 1 Watt Power Amplifier which operates between 15 and 27 GHz. The HMC-APH462 provides 17 dB of gain, and an output power of +29 dBm at 1 dB compression from a +5 V supply voltage. All bond pads and the die backside are Ti/Au metallized and the amplifier device is fully passivated for reliable operation.

The HMC-APH462 GaAs HEMT MMIC 0.8 Watt Power Amplifier is compatible with conventional die attach methods, as well as thermocompression and thermosonic wire bonding, making it ideal for MCM and hybrid microcircuit applications. All data Shown herein is measured with the chip in a 50 Ohm environment and contacted with RF probes.

Applications

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios
  • VSAT
  • Military & Space

HMC-APH462-DIE
1 Watt Power Amplifier Chip, 15 - 27 GHz
hmc462lp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC994A-DIE GaAs pHEMT MMIC 0.5 Watt Power Amplifier, DC - 30 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC-APH462-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed