ADUC814
PRODUCTIONPrecision Analog Microcontroller: 1.3MIPS 8052 MCU + 8kB Flash + 6-Ch 12-Bit ADC + Dual 12-Bit DAC
- Part Models
- 5
- 1ku List Price
- Starting From $6.66
Part Details
- 6-Channel, 5µs, Self-Calibrating, 12-Bit ADC
- Two 12-Bit Rail-to-Rail Voltage-Output DACs
- Industry Standard 8052 Microcontroller
- 8K-Byte In-Circuit Re-Programmable Flash Program Memory
- 640-Byte Read/Write Accessible Non-Volatile Flash Data Memory
- Temperature Monitor
- Programmable PLL Clock & Low Power Operating Modes
- Reduced Pin-Count & Lower Cost
- Voltage Reference, Serial Interface
Ports, Watchdog Timer, Power Supply
Monitor, Power-On-Reset (POR), etc - Embedded Download/Debug & Emulation Features
The ADuC814 MicroConverter® is a fully integrated 12-bit data acquisition system-on-a-chip. Like all of ADI's MicroConverter products, it features precision A/D & D/A conversion and a Flash microcontroller on a single chip.
The ADuC814 is available in a 28-pin TSSOP package and operates on a 3V or 5V power supply.
Documentation
Data Sheet 2
User Guide 2
Application Note 12
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADUC814ARUZ | 28 ld TSSOP (4.4mm) | ||
ADUC814ARUZ-REEL | 28 ld TSSOP (4.4mm) | ||
ADUC814ARUZ-REEL7 | 28 ld TSSOP (4.4mm) | ||
ADUC814BRUZ | 28 ld TSSOP (4.4mm) | ||
ADUC814BRUZ-REEL7 | 28 ld TSSOP (4.4mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADUC814ARUZ | PRODUCTION | |
ADUC814ARUZ-REEL | PRODUCTION | |
ADUC814ARUZ-REEL7 | PRODUCTION | |
ADUC814BRUZ | PRODUCTION | |
ADUC814BRUZ-REEL7 | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADUC814ARUZ | PRODUCTION | |
ADUC814ARUZ-REEL | PRODUCTION | |
ADUC814ARUZ-REEL7 | PRODUCTION | |
ADUC814BRUZ | PRODUCTION | |
ADUC814BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADuC814 Code Examples 2
Evaluation Software 0
Can't find the software or driver you need?