ADUC7033

NOT RECOMMENDED FOR NEW DESIGNS

Integrated, Precision Battery Sensor For Automotive

Viewing:

Part Details

  • High precision ADCs
  • Dual channel, simultaneous sampling, 16-bit, Σ-Δ ADCs
  • Programmable ADC throughput from 1 Hz to 8 kHz
  • On-chip 5 ppm/°C voltage reference
  • Temperature channel
    External and on-chip temperature sensor options
  • Microcontroller - Please see data sheet for additional information.
  • Please see data sheet for additional features.
ADUC7033
Integrated, Precision Battery Sensor For Automotive
ADuC7033 Functional Block Diagram ADuC7033 Pin Configuration
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
Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed