DAC312
NOT RECOMMENDED FOR NEW DESIGNS12-Bit High Speed Multiplying D/A Converter
- Part Models
- 5
- 1ku List Price
- Starting From $8.80
Overview
- Differential Nonlinearity: ±1/2 LSB
- Nonlinearity: 0.05%
- Fast Settling Time: 250 ns
- High Compliance: -5 V to +10 V
- Differential Outputs: 0 to 4 mA
- Guaranteed Monotonicity: 12 bits
- Low Full-Scale Tempco: 10 ppm/°C
- Circuit Interface to TTL, CMOS, ECL, PMOS/NMOS
- Low Power Consumption: 225 mW
- Industry Standard AM6012 Pinout
- Available in Die Form
The DAC312 series of 12-bit multiplying digital-to-analog converters provide high speed with guaranteed performance to 0.012% differential nonlinearity over the full commercial operating temperature range.
The DAC312 combines a 9-bit master D/A converter with a 3-bit (MSBs) segment generator to form an accurate 12-bit D/A converter at low cost. This technique guarantees a very uniform step size (up to ±1/2 LSB from the ideal), monotonicity to 12-bits and integral nonlinearity to 0.05% at its differential current outputs. In order to provide the same performance with a 12-bit R-2R ladder design, an integral nonlinearity over temperature of 1/2 LSB (0.012%) would be required.
The 250 ns settling time with low glitch energy and low power consumption are achieved by careful attention to the circuit design and stringent process controls. Direct interface with all popular logic families is achieved through the logic threshold terminal.
High compliance and low drift characteristics (as low as 10 ppm/°C) are also features of the DAC312 along with an excellent power supply rejection ratio of ±.001% FS/%∆V. Operating over a power supply range of +5/–11 V to ±18 V the device consumes 225 mW at the lower supply voltages with an absolute maximum dissipation of 375 mW at the higher supply levels.
With their guaranteed specifications, single chip reliability and low cost, the DAC312 device makes excellent building blocks for A/D converters, data acquisition systems, video display drivers, programmable test equipment and other applications where low power consumption and complete input/output versatility are required.
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DAC312ER | 20-Lead CerDIP | ||
| DAC312FR | 20-Lead CerDIP | ||
| DAC312HPZ | 20-Lead PDIP | ||
| DAC312HSZ | 20-Lead SOIC (Wide) | ||
| DAC312HSZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 3, 2025 - 25_0151 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (6um Bipolar) Products |
||
| DAC312ER | PRODUCTION | |
| DAC312FR | PRODUCTION | |
| DAC312HPZ | PRODUCTION | |
| DAC312HSZ | PRODUCTION | |
| DAC312HSZ-REEL | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| DAC312ER | PRODUCTION | |
| DAC312FR | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| DAC312ER | PRODUCTION | |
| DAC312FR | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| DAC312ER | PRODUCTION | |
| DAC312FR | PRODUCTION | |
| DAC312HPZ | PRODUCTION | |
| DAC312HSZ | PRODUCTION | |
| DAC312HSZ-REEL | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| DAC312HPZ | PRODUCTION | |
|
Nov 10, 2015 - 15_0207 Addition of a Polyimide Layer for DAC312 |
||
| DAC312HPZ | PRODUCTION | |
| DAC312HSZ | PRODUCTION | |
| DAC312HSZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| DAC312HPZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| DAC312HSZ | PRODUCTION | |
| DAC312HSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.