ADXRS810

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, SPI Digital Output, Angular Rate Sensor

Viewing:

Part Details

  • Excellent null offset stability over temperature
  • High vibration rejection over a wide frequency range
  • 2000 g powered shock survivability
  • SPI digital output with 16-bit data-word
  • Low noise
  • Continuous self-test
  • Fail-safe functions
  • Temperature sensor
  • 3.3 V and 5 V operation
  • −40°C to +105°C operation
  • Small, low-profile industry standard SOIC package provides yaw rate (Z-axis) response
  • Qualified for automotive applications
ADXRS810
High Performance, SPI Digital Output, Angular Rate Sensor
ADXRS810 Functional Block Diagram ADXRS810 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed