ADV7520

Obsolete

Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Viewing:

Overview

GENERAL
  • Low power HDMI/DVI transmitter ideal for portable applications
  • CEC controller and buffer reduce system overhead
  • Incorporates HDMI technology
  • Compatible with DVI v.1.0, and HDCP 1.3
  • Supports x.v.Color
  • Single 1.8 V power supply
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V
DIGITAL VIDEO
  • 80 MHz operation supports all HDTV resolutions from 480i to 1080i
  • Programmable 2-way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861D)
DIGITAL AUDIO
  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel, uncompressed LPCM I2S audio up to 192 kHz
SPECIAL FEATURES FOR EASY SYSTEM DESIGN
  • Embedded HDCP Keys
  • On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting
  • S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers
ADV7520
Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
ADV7520 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7520

ADV7520 Evaluation Board

Product Details

This page contains ordering information for the ADV7520 Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC) evaluation board.

 

EVAL-ADV7520
ADV7520 Evaluation Board

Latest Discussions

Recently Viewed