ADV7321
NOT RECOMMENDED FOR NEW DESIGNS12-bit 216MHz Video Encoder with NSV
- Part Models
- 1
- 1ku List Price
- Starting From $33.53
Overview
- Extended support for HDTV input formats
- Improved SDTV Performance Improvements for Modulated Outputs
The ADV7321 is a digital-to-analog video encoder for standard definition, progressive scan and high definition video. It converts a wide variety of digital video formats into analog CVBS, S-Video, YPbPr or RGB video signals.
CGMS-A support for 625p output standards allows DVD players & recorders to comply with industry requirements for copy-protection.
The ADV7320 provides enhanced performance for SDTV and supports a range of directly supported SMPTE HDTV input standards.
Applications
- HD Video Players/Recorders
- HD Set-Top-Boxes and iDTV
- Professional Video Editing & Studio Equipment
- Medical & Industrial Imaging
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7321KSTZ | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7321KSTZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADV7321KSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.