ADV7127

NOT RECOMMENDED FOR NEW DESIGNS

CMOS, 240 MHz, 10-Bit, High Speed Video DAC

Viewing:

Overview

  • 240 MSPS throughput rate
  • 10-bit digital-to-analog converter (DAC)
  • RS-343A-/RS-170-compatible output
  • Complementary outputs
  • DAC output current range: 2 mA to 18.5 mA
  • TTL-compatible inputs
  • Internal voltage reference
  • Single supply 5 V or 3.3 V operation
  • 24-lead thin shrink small outline package (TSSOP) package
  • Low power dissipation
  • Low power standby mode
  • Power-down mode
  • Industrial temperature range (−40°C to +85°C)
ADV7127
CMOS, 240 MHz, 10-Bit, High Speed Video DAC
ADV7127 Functional Block Diagram ADV7127 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed