ADV7120

LAST TIME BUY

CMOS 80 MHz, Triple 8-Bit Video DAC

Viewing:

Overview

  • 80 MHz Pipelined Operation
  • Triple 8-Bit D/A Converters
  • RS-343A/RS-170 Compatible Outputs
  • TTL Compatible Inputs
  • +5 V CMOS Monolithic Construction
  • 40-Pin DIP or 44-Pin PLCC and 48-Lead TQFP
ADV7120
CMOS 80 MHz, Triple 8-Bit Video DAC
ADV7120 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7393 NOT RECOMMENDED FOR NEW DESIGNS Low Power, Chip Scale 10-Bit SD/HD Video Encoder
ADV7391 NOT RECOMMENDED FOR NEW DESIGNS Low Power, Chip Scale 10-Bit SD/HD Video Encoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed