Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADV3227

PRODUCTION

750 MHz, 16 × 16 Analog Crosspoint Switch

Viewing:

Overview

  • 16 × 16 high speed, nonblocking switch array
  • Pinout and functionally equivalent to the AD8114 / AD8115
  • Complete solution
    • Buffered inputs
    • Programmable high impedance outputs
    • 16 output amplifiers, G = +1 (ADV3226), G = +2 (ADV3227)
    • Drives 150 Ω loads
  • Operates on ±5 V supplies
  • Low power: 1.3 W
  • Excellent ac performance 
    • −3 dB bandwidth, 200 mV p-p:
      • 200 mV p-p: 820 MHz (ADV3226), 750 MHz (ADV3227)
      • 2 V p-p: 600 MHz (ADV3226), 750 MHz (ADV3227)
    • Slew rate: 2150 V/μs (ADV3226), 2950 V/μs (ADV3227)
  • Serial or parallel programming of switch array
  • 100-lead LFCSP (12 mm × 12 mm)
ADV3227
750 MHz, 16 × 16 Analog Crosspoint Switch
ADV3227-FBL ADV3227-PC
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV3227

ADV3227 Evaluation Board

Product Details

This page contains ordering information for the ADV3227 750 MHz, 16 × 16 Analog Crosspoint Switch evaluation board.

EVAL-ADV3227
ADV3227 Evaluation Board

Latest Discussions

Recently Viewed