ADUM1310

PRODUCTION

Triple-Channel Digital Isolators

Viewing:

Part Details

  • Bidirectional communication 
  • 3 V/5 V level translation 
  • Schmitt trigger inputs 
  • High temperature operation: 105°C 
  • Up to 10 Mbps data rate (NRZ) 
  • Low power operation
    • 5 V operation
      • 1.7 mA per channel maximum @ 0 Mbps to 2 Mbps
      • 4.0 mA per channel maximum @ 2 Mbps to 10 Mbps
    • 3 V operation
      • 1.0 mA per channel maximum @ 0 Mbps to 2 Mbps
      • 2.1 mA per channel maximum @ 2 Mbps to 10 Mbps
  • Programmable default output state 
  • High common-mode transient immunity: >25 kV/µs 
  • 16-lead, RoHS-compliant, SOIC wide body package 
  • 8.1 mm external creepage 
  • Safety and regulatory approvals
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      • VIORM = 560 V peak working voltage
ADUM1310
Triple-Channel Digital Isolators
ADuM1310 Functional Block Diagram ADuM1310 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADuM341E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-ADUMQS
EVAL-ADUMQS
EVAL-ADUMQSEBZANGLE EVAL-ADUMQSEBZBOTTOM

Latest Discussions

Recently Viewed