ADUC816

PRODUCTION

MicroConverter®, Dual-Channel 16-Bit ADCs with Embedded Flash MCU

Viewing:

Overview

  • High-Resolution Sigma-Delta ADCs
    • Dual 16-Bit Independent ADCs
    • Programmable Gain Front End
    • 16-Bit No Missing Codes, Primary ADC
    • 13-Bit p-p Resolution @ 20 Hz, 20 mV Range
    • 16-Bit p-p Resolution @ 20 Hz, 2.56 V Range
  • Memory
    • 8 Kbytes On-Chip Flash/EE Program Memory
    • 640 Bytes On-Chip Flash/EE Data Memory
    • Flash/EE, 100 Year Retention, 100 Kcycles Endurance
    • 256 Bytes On-Chip Data RAM
  • 8051-Based Core
    • 8051-Compatible Instruction Set (12.58 MHz Max)
    • 32 kHz External Crystal, On-Chip Programmable PLL
    • Three 16-Bit Timer/Counters
    • 26 Programmable I/O Lines
    • 11 Interrupt Sources, Two Priority Levels
  • Power
    • Specified for 3 V and 5 V Operation
    • Normal: 3 mA @ 3 V (Core CLK = 1.5 MHz)
    • Power-Down: 20 μA (32 kHz Crystal Running)
  • On-Chip Peripherals
    • On-Chip Temperature Sensor
    • 12-Bit Voltage Output DAC
    • Dual Excitation Current Sources
    • Reference Detect Circuit
    • Time Interval Counter (TIC)
    • UART Serial I/O
    • I2C®-Compatible and SPI® Serial I/O
    • Watchdog Timer (WDT), Power Supply Monitor (PSM)
ADUC816
MicroConverter®, Dual-Channel 16-Bit ADCs with Embedded Flash MCU
ADuC816 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 13

Technical Articles 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

ADuC816 Code Examples 1


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC824

ADuC824 QuickStart Development System

Product Details

Development System for evaluation of the ADuC824, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 8K-Byte Flash MCU. This development system is also recommended for evaluation of ADuC816.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

EVAL-ADUC824
ADuC824 QuickStart Development System

Latest Discussions

Recently Viewed