ADRF6821

RECOMMENDED FOR NEW DESIGNS

450 MHz to 2800 MHz, DPD RFIC with Integrated Fractional-N PLL and VCO

Viewing:

Overview

  • DPD receiver with integrated fractional-N PLL
  • RF input frequency range: 450 MHz to 2800 MHz 
  • Internal LO input frequency range: 450 MHz to 2800 MHz 
  • Dual RF inputs with SPDT absorptive RF switches
  • Integrated RF balun for single-ended 50 Ω input
  • Integrated VCO to cover complete RF input range 
  • Digital programmable LO phase offset and dc nulling 
  • Programmable via 4-wire SPI 
  • 56-lead, 8 mm × 8 mm LFCSP

The ADRF6821 is a highly integrated, dual radio frequency (RF) input, zero intermediate frequency (IF)/low IF RFIC receiver with a quadrature demodulator, digital step attenuator (DSA), IF linear amplifiers, an integrated, fractional-N phase-locked loop (PLL), and a low phase noise, multicore, voltage controlled oscillator (VCO). The RFIC is ideally suited for communication digital predistortion (DPD) systems.

The high isolation 2:1 RF switch and on-chip wideband RF balun enable the ADRF6821 to support two single-ended, 50 Ω terminated RF inputs. A programmable attenuator ensures an optimal differential RF input level to the high linearity demodulator core. The integrated attenuator offers an attenuation range of 15 dB with a step size of 1 dB. High linearity IF amplifiers follow the demodulator and provide an interface to the next component in the chain, typically an analog-to-digital converter (ADC).

The ADRF6821 offers two alternatives for generating the differential local oscillator (LO) input signal: internally via the on-chip fractional-N synthesizer with low phase noise VCOs or externally via a low phase noise LO signal. The integrated synthesizer enables continuous LO coverage from 450 MHz to 2800 MHz. The PLL reference input supports a wide frequency range and includes integrated reference dividers before the phase frequency detector (PFD).

When selected, the output of the internal fractional-N synthesizer is applied to a divide by 2, quadrature phase splitter. From the external LO path, a 2× LO signal can be used with the divide by 2, quadrature phase splitter to generate the quadrature LO inputs to the mixers.

The ADRF6821 is fabricated using an advanced silicon germanium (SiGe), bipolar complementary metal oxide semiconductor (BiCMOS) process. It is available in a 56-lead, RoHS compliant, 8 mm × 8 mm LFCSP package with an exposed pad. Performance is specified over the −40°C to +105°C case temperature range.

Applications

  • Cellular W-CDMA/GSM/LTE
  • DPD receivers 
  • Microwave, point to point radios

ADRF6821

450 MHz to 2800 MHz, DPD RFIC with Integrated Fractional-N PLL and VCO

ADRF6821 Functional Block Diagram ADRF6821 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRF6821

ADRF6821 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADRF6821
  • Single supply: 5.6 V 
  • ACE software for control

Product Details

The ADRF6821-EVALZ evaluates the performance of the ADRF6821. The evaluation board contains the ADRF6821, a connector suited for the SDP-S controller board, power supply connectors, regulators, and subminiature Version A (SMA) connectors. The ADRF6821-EVALZ requires an SDP-S controller board to program the ADRF6821. The ADRF6821-EVALZ is a 4-layer Rogers printed circuit board (PCB).


The ADRF6821 is a high performance, wideband demodulator solution that supports input radio frequencies (RF) ranging from 450 MHz to 2800 MHz. Highly integrated, the device consists of a 2:1 input RF switch; integrated RF balun; quadrature demodulator, integrated phase-locked loop (PLL)/voltage controlled oscillator (VCO); and integrated intermediate frequency (IF) amplifiers and analog-to-digital (ADC) drivers. The device supports input/output bandwidths up to 500 MHz and includes 15 dB of programmable attenuation. The integrated PLL/VCO within the ADRF6821 provides a 2× local oscillator (LO) signal for a range of 900 MHz to 5600 MHz.


The ADRF6821 data sheet provides additional information and should be consulted when using the evaluation board.

EVAL-ADRF6821
ADRF6821 Evaluation Board
ADRF6821-EVALZ Image ADRF6821-EVALZANGLE-web ADRF6821-EVALZBOTTOM-web ADRF6821-EVALZTOP-web

Latest Discussions

Recently Viewed