ADRF6612

Obsolete

700 MHz to 3000 MHz Dual Passive Receive Mixer with Integrated PLL and VCO

Viewing:

Part Details

  • RF frequency: 700 MHz to 3000 MHz, continuous
  • LO input frequency: 200 MHz to 2700 MHz, high-side or lowside injection
  • IF range: 40 MHz to 500 MHz
  • Power conversion gain of 9.0 dB
  • Single sideband (SSB) noise figure of 11.3 dB
  • Input IP3 of 30 dBm
  • Input P1dB of 10.6 dBm
  • Typical LO input drive of 0 dBm
  • Single-ended, 50 Ω RF port
  • Single-ended or balanced LO input port
  • Serial port interface (SPI) control on all functions
  • Exposed pad, 7 mm × 7 mm, 48-lead LFCSP
ADRF6612
700 MHz to 3000 MHz Dual Passive Receive Mixer with Integrated PLL and VCO
ADRF6612 Functional Block Diagram ADRF6612 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRF6612

ADRF6612 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADRF6612/ADRF6614
  • Single supply: 5 V operation

Product Details

This page contains information for evaluating the ADRF6612/ADRF6614, 700 MHz to 3000 MHz Rx Dual Mixer with Integrated Fractional-N PLL and VCO. The ADRF6612/ADRF6614 is a full featured evaluation board with a single supply of 5 V.

The user guide UG-969 allows the user to quickly power up and run the software for the ADRF6612/ADRF6614 integrated synthesizer and mixers. It complements the ADRF6612/ADRF6614 data sheet, which should be used in conjunction with the user guide.

The ADRF6612/ADRF6614 evaluation board provides all of the support circuitry required to operate the ADRF6612/ADRF6614 in various modes and configurations.

EVAL-ADRF6612
ADRF6612 Evaluation Board
ADRF6612-EVALZ-ADRF6614-EVALZ Image

Latest Discussions

Recently Viewed