ADRF5250

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6 GHz Silicon SP5T Switch

Viewing:

Part Details

  • Nonreflective 50 Ω design
  • Low insertion loss: 1.5 dB at 4 GHz
  • High isolation: 50 dB at 4 GHz
  • High input linearity
    • 0.1 dB compression (P0.1dB): 34 dBm typical
    • Third-order intercept (IP3): 57 dBm typical
  • High power handling at 85°C
    • 33 dBm through path
    • 27 dBm terminated path
  • ESD rating
    • 3.5 kV HBM, Class 2
  • Single-supply or dual-supply operation
    • Optional internal negative voltage generator (NVG)
  • 1.8 V logic-compatible control
  • 4 mm × 4 mm, 24-lead LFCSP
ADRF5250
0.1 GHz to 6 GHz Silicon SP5T Switch
ADRF5250 Functional Block Diagram ADRF5250 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADRF5250

ADRF5250 Evaluation Board

Product Details

ADRF5250-EVALZ is a 4-layer, Rogers 4350B based evaluation board. For normal operation, it requires a 3.3V or 5V VDD supply. There is also an incorporated negative supply generator which is enabled or disabled depending on applied VSS supply voltage. When VSS is 0V or -3.3V, negative supply generator is enabled or disabled respectively. The ADRF5250 has 3-bit 1.8V logic compatible control interface which is controlled through V1, V2, V3 test points, TP1, TP2 and TP4. V1 and V3 test points correspond to least significant bit (LSB) and most significant bit (MSB) of digital control interface of ADRF5250.


The modes of RF paths are determined per Digital Control Voltage Truth Table which can be found in the ADRF5250 data sheet. Further details can be found in the Applications Information section of the ADRF5250 data sheet.

EVAL-ADRF5250
ADRF5250 Evaluation Board
ADRF5250-EVALZANGLE-web ADRF5250-EVALZBOTTOM-web ADRF5250-EVALZTOP-web

Latest Discussions

Recently Viewed