Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR3450

PRODUCTION

Micro-Power, High-Accuracy 5.0V Voltage Reference

Viewing:

Overview

  • Initial accuracy: ± 0.1%
  • Max. temp. coefficient: 8 ppm/°C
  • Operating temperature: −40°C +125 °C
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current: 100 μA (max)
  • Low dropout voltage:
    250 mV @ 2 mA
  • Output noise (0.1 - 10 Hz):
    <10 μV P-P at 1.2 V (typical)
  • 6-lead SOT-23
ADR3450
Micro-Power, High-Accuracy 5.0V Voltage Reference
ADR34xx Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Latest Discussions

Recently Viewed