ADP3367

NOT RECOMMENDED FOR NEW DESIGNS

+5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator

Viewing:

Overview

  • Low Dropout: 150 mV @ 200 mA
    Low Dropout: 300 mV @ 300 mA
  • Low Power CMOS: 17 µA Quiescent Current
  • Shutdown Mode: 0.2 µA Quiescent Current
  • 300 mA Output Current Guaranteed
  • Pin Compatible with MAX667
  • Stable with 10 µF Load Capacitor
  • +2.5 V to +16.5 V Operating Range
  • Low Battery Detector
  • Fixed +5 V or Adjustable Output
  • High Accuracy: ±2%
  • Dropout Detector Output
  • Low Thermal Resistance Package
  • ESD > 6000 V

ADP3367
+5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator
ADP3367 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed