ADP1713

PRODUCTION

300 mA, Low Dropout CMOS Linear Regulator

Viewing:

Overview

  • Maximum output current: 300 mA
  • Input voltage range: 2.5 V to 5.5 V
  • Light load efficient IGND = 75 μA with 100 μA load
  • Low shutdown current: <1 μA
  • Very low dropout voltage: 170 mV @ 300 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2%
  • See datasheet for additional features

ADP1713
300 mA, Low Dropout CMOS Linear Regulator
ADP1713 Typical Application Diagram ADP1714 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1712

ADP1712 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1712/ADP1713/ADP1714 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1713

ADP1713 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1712/ADP1713/ADP1714 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1712
ADP1712 Evaluation Board
EVAL-ADP1713
ADP1713 Evaluation Board

Latest Discussions

Recently Viewed