ADP1714
ADP1714
PRODUCTION300 mA, Low Dropout CMOS Linear Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $0.79
Viewing:
Overview
- Maximum output current: 300 mA
- Input voltage range: 2.5 V to 5.5 V
- Light load efficient
IGND = 75 μA with 100 μA load - Low shutdown current: <1 μA
- Very low dropout voltage: 170 mV @ 300 mA load
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2%
- 16 fixed output voltage options with tracking: 0.75 V to 3.3 V
- Low output noise: 40 μV rms
- High PSRR: 72 dB @ 1 kHz
- Stable with small 2.2 μF ceramic output capacitor
- See data sheet for additional features
The ADP1712 / ADP1713 / ADP1714, available in a tiny, 5-lead TSOT package, are low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 300 mA of output current. The low 170 mV dropout voltage at a 300 mA load improves efficiency and allows operation over a wide input voltage range. Using a novel scaling architecture, ground current is a very low 75 μA when driving a 100 μA load, making the ADP1712/ ADP1713/ADP1714 ideal for battery-operated portable equipment.
The ADP1712 / ADP1713 / ADP1714 are available in 16 fixed output voltage options. The ADP1712 is also available in an adjustable version, which allows output voltages that range from 0.8 V to 5 V via an external divider. The ADP1712 fixed version allows an external capacitor to be connected to program the soft-start time. The ADP1713 allows a reference bypass capacitor to be connected, which reduces output voltage noise and improves power supply rejection. The ADP1714 includes a tracking feature, which allows the output to follow an external voltage rail or reference.
The ADP1712/ADP1713/ADP1714 are optimized for stable operation with small 2.2 μF ceramic output capacitors, allowing good transient performance while occupying minimal board space. An enable pin controls the output voltage on all devices, and an undervoltage lockout circuit disables the regulator if IN drops below a minimum threshold. The parts also have short circuit protection and thermal overload protection, which prevent damage to the devices in adverse conditions.
APPLICATIONS
- Mobile phones
- Digital camera and audio devices
- Portable and battery-powered equipment
- Post dc-dc regulation
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
Frequently Asked Questions 1
Power Reference Designs 2
Brochure 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1714AUJZ-1.2-R7 | 5-Lead TSOT | ||
| ADP1714AUJZ-2.5-R7 | 5-Lead TSOT | ||
| ADP1714AUJZ-3.3-R7 | 5-Lead TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADP1714AUJZ-1.2-R7 | PRODUCTION | |
| ADP1714AUJZ-2.5-R7 | PRODUCTION | |
| ADP1714AUJZ-3.3-R7 | PRODUCTION | |
|
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
| ADP1714AUJZ-1.2-R7 | PRODUCTION | |
| ADP1714AUJZ-2.5-R7 | PRODUCTION | |
| ADP1714AUJZ-3.3-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool