ADP1043A

NOT RECOMMENDED FOR NEW DESIGNS

Digital Controller for Isolated Power Supply Applications

Viewing:

Overview

  • Integrates all typical controller functions
    • Digital control loop
    • Remote and local voltage sense
    • Primary and secondary side current sense
    • PWM control
    • Synchronous rectifier control
    • Current sharing
    • Integrated programmable loop filter
  • I2C interface
  • Extensive fault detection and protection
  • Extensive programming
  • Fast calibration
  • EEPROM
  • Standalone or microcontroller control

The ADP1043A is a secondary side power supply controller IC designed to provide all the functions that are typically needed in an ac-to-dc or isolated dc-to-dc control application.

The ADP1043A is optimized for minimal component count, maximum flexibility, and minimum design time. Features include remote voltage sense, local voltage sense, primary and secondary side current sense, pulse-width modulation (PWM) generation, and hot-swap sense and control. The control loop is digital with an integrated programmable digital filter. Protection features include current limiting, ac sense, undervoltage lockout (UVLO), and overvoltage protection (OVP).

The built-in EEPROM provides extensive programming of the integrated loop filter, PWM signal timing, inrush current, and soft start timing and sequencing. Reliability is improved through a built-in checksum and redundancy of critical circuits.

A comprehensive GUI is provided for easy design of loop filter characteristics and programming of the safety features. The industry-standard I2C bus provides access to the many monitoring and system test functions.

The ADP1043A is available in a 32-lead LFCSP and operates from a single 3.3 V supply.

Applications

  • AC-to-DC power supplies
  • Isolated dc-to-dc power supplies
  • Redundant power supplies
  • Parallel power supplies
  • Server, storage, network, and communications infrastructure

ADP1043A
Digital Controller for Isolated Power Supply Applications
ADP1043A Functional Block Diagram ADP1043A Pin Configuration
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
Evaluation Software 1

ADP1043A Software

 


Hardware Ecosystem

Parts Product Life Cycle Description
ADP1046A RECOMMENDED FOR NEW DESIGNS Digital Controller for Isolated Power Supply Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADP1043A

ADP1043A 100W Full-Bridge Evaluation Board

Features and Benefits

  • Full bridge topology with advanced volt second balance to eliminate blocking capacitor
  • High efficiency (>87%)
  • Low component count
  • Protection features for input and output current.
  • Programmable responses to faults
  • Digital trimming
  • Test points for key features like gate-source voltages, synchronous rectifiers, transformer primary winding etc

Product Details

The evaluation board features an isolated full bridge topology operating at 100KHz switching frequency. Its output is rated at deliver 12V, 9A with an input ranging from 36-60VDC. The board features the ADP1043A digital controller as the main controller for providing various functions such as current PWMs and OrFET control. It also provides protection features like OCP and OVP.

EVAL-ADP-I2C-USB

USB to I2C Interface Connector

Product Details

The USB to I2C interface is used for communicating between a digital power management device (like the ADP1043A) and the configuration software that runs on a computer. It also supplies 5V and 0.5A to power up the daughter card/evaluation boards.

This same USB to I2C interface connector is used for the ADP1043A, ADP1047, ADP1048, and other digital power management devices.

EVAL-ADP1043A
ADP1043A 100W Full-Bridge Evaluation Board
EVAL-ADP-I2C-USB
USB to I2C Interface Connector

Latest Discussions

Recently Viewed