ADN2820

Obsolete

10.7 Gbps Low Noise, High Gain Transimpedance Amplifier IC with Performance Monitor

Viewing:

Overview

  • Technology: high performance SiGe
  • Bandwidth: 9 GHz
  • Input noise current density: 1.0 µA
    Optical sensitivity: -19.3 dBm
  • Differential transimpedance: 5000 V/A
  • Input current overload: 2.8 mA p-p
  • Power dissipation: 200 mW
  • Linear input range: 0.15 mA p-p
  • Output resistance: 50 Ω/side
  • Output offset adjustment range: 240 mV
  • Average input power monitor: 1 V/mA
  • Die size: 0.87 mm x 1.06 mm
ADN2820
10.7 Gbps Low Noise, High Gain Transimpedance Amplifier IC with Performance Monitor
ADN2820-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed