ADM824
ADM824
PRODUCTIONSupervisory Circuits with Watchdog and Manual Reset in 5-Lead SC70 and SOT-23
- Part Models
- 4
- 1ku List Price
- Starting From $0.85
Viewing:
Overview
- Precision 2.5 V to 5 V power supply monitor
- 7 reset threshold options:
2.19 V to 4.63 V - 140 ms (minimum) reset timeout
- Manual reset input
(ADM823, ADM825)
- Push-pull output stages
RESET (ADM823) RESET,
RESET (ADM824/ADM825) - Watchdog timer with 1.6 sec timeout (ADM823, ADM824)
- See Data Sheet for Additional Information
The ADM823 / ADM824 / ADM825 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. In addition to providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push-button, through a manual reset input. The three parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1.
These parts are available in a choice of seven reset threshold options ranging from 2.19 V to 4.63 V. The reset and watchdog timeout periods are fixed at 140 ms (minimum) and 1.6 sec (typical), respectively.
The ADM823 / ADM824 / ADM825 are available in 5-lead SC70 and SOT-23 packages and typically consume only 5 μA, making them suitable for use in low power, portable applications.
APPLICATIONS
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Portable equipment
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM824LYRJZ-REEL7 | 5-Lead SOT-23 | ||
| ADM824RYKSZ-REEL7 | 5-Lead SC70 | ||
| ADM824SYKSZ-REEL7 | 5-Lead SC70 | ||
| ADM824SYRJZ-REEL7 | 5-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 19, 2026 - 23_0143 Qualification of an Alternate Wafer Fab Site for 0.5um TSMC CMOS Process |
||
| ADM824LYRJZ-REEL7 | PRODUCTION | |
| ADM824RYKSZ-REEL7 | PRODUCTION | |
| ADM824SYKSZ-REEL7 | PRODUCTION | |
| ADM824SYRJZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADM824LYRJZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.