ADM705
ADM705
PRODUCTIONLow Cost Microprocessor Supervisory Circuit
- Part Models
- 4
- 1ku List Price
- Starting From $1.44
Viewing:
Overview
- Guaranteed RESET valid with VCC = 1 V
- 190 μA quiescent current
- Precision supply voltage monitor
- 4.65 V (ADM705/ADM707)
- 200 ms reset pulse width
- Debounced TTL/CMOS manual reset input (MR)
- Independent watchdog timer (ADM705/ADM706)
- 1.60 sec timeout (ADM705/ADM706)
- Voltage monitor for power fail or low battery warning
- Superior upgrade for MAX705 to MAX708
The ADM705 / ADM706 / ADM707 / ADM708 microprocessor supervisory circuits are suitable for monitoring 5 V power supplies/batteries and microprocessor activity.
The ADM705 / ADM706 provide power-supply monitoring circuitry that generate a reset output during power-up, powerdown, and brownout conditions. The reset output remains operational with VCC as low as 1 V. Independent watchdog monitoring circuitry is also provided. This is activated if the watchdog input has not been toggled within 1.60 sec.
In addition, there is a 1.25 V threshold detector to warn of power failures, to detect low battery conditions, or to monitor an additional power supply. An active low, debounced manual reset input (MR) is also included.
The ADM705 and ADM706 are identical except for the reset threshold monitor levels, which are 4.65 V and 4.40 V, respectively.
The ADM707 and ADM708 provide a similar functionality to the ADM705 and ADM706 and only differ in that a watchdog timer function is not available. Instead, an active high reset output (RESET) is available as well as the active low reset output (RESET). The ADM707 and ADM708 are identical except for the reset threshold monitor levels, which are 4.65 V and 4.40 V, respectively.
All devices are available in narrow 8-lead PDIP and 8-lead SOIC packages.
APPLICATIONS
- Microprocessor systems
- Computers
- Controllers
- Intelligent instruments
- Critical microprocessor supply monitoring
Documentation
Data Sheet 1
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM705ANZ | 8-Lead PDIP | ||
| ADM705ARZ | 8-Lead SOIC | ||
| ADM705ARZ-REEL | 8-Lead SOIC | ||
| ADM705ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM705ANZ | PRODUCTION | |
|
Feb 19, 2026 - 23_0143 Qualification of an Alternate Wafer Fab Site for 0.5um TSMC CMOS Process |
||
| ADM705ARZ | ||
| ADM705ARZ-REEL | ||
| ADM705ARZ-REEL7 | ||
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADM705ARZ | ||
| ADM705ARZ-REEL | ||
| ADM705ARZ-REEL7 | ||
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADM705ARZ | ||
| ADM705ARZ-REEL | ||
| ADM705ARZ-REEL7 | ||
|
Jun 30, 2009 - 08_0068 ADM705/ADM706/ADM708 Wafer Fab Process Transfer for SOIC Models |
||
| ADM705ARZ | ||
| ADM705ARZ-REEL | ||
|
Jun 16, 2026 - 26_0013 Discontinuance of 8L Strip Test |
||
| ADM705ARZ | ||
| ADM705ARZ-REEL | ||
| ADM705ARZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADM705
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.