ADM697

PRODUCTION

Microprocessor Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

Viewing:

Overview

  • Superior Upgrade for MAX696/MAX697
  • Specified Over Temperature
  • Adjustable Low Line Voltage Monitor
  • Power OK/Reset Time Delay
  • Reset Assertion Down to 1 V VCC
  • Voltage Monitor for Power Fail or Low Battery Warning
  • Low Switch On Resistance
  • 1.5 O Normal, 20 O in Backup
  • 600 nA Standby Current
  • Automatic Battery Backup Switching (ADM696)
  • Fast On-Board Gating of Chip Enable Signals (ADM697)
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
ADM697
Microprocessor Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
ADM697 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM8697 PRODUCTION Microprocessor Supervisor with Chip Enable Signals, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs, Reduced Power Consumption. Upgrade for ADM697
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed