ADM3065E

PRODUCTION

3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver

Viewing:

Part Details

  • TIA/EIA RS-485 compliant over full supply range
  • 3.0 V to 5.5 V operating voltage range on VCC
  • 1.62 V to 5.5 V VIO logic supply option available
  • ESD protection on the bus pins
    • IEC 61000-4-2 ±12 kV contact discharge
    • IEC 61000-4-2 ≥ ±12 kV air discharge
    • HBM: ≥ ±30 kV
  • Full hot swap support (glitch free power-up/power-down)
  • High speed 50 Mbps data rate (ADM3065E/ADM3066E/ADM3067E/ADM3068E)
  • Low speed 500 kbps data rate for long cables (ADM3061E/ADM3062E/ADM3063E/ADM3064E)
  • Full receiver short-circuit, open circuit, and bus idle fail-safe
  • Extended temperature range up to 125°C
  • PROFIBUS compliant at VCC ≥ 4.5 V
  • Half duplex and full duplex models available
  • Allows connection of up to 128 transceivers onto the bus
  • Space-saving package options
    • 10-lead, 3 mm × 3 mm LFCSP
    • 8-lead and 10-lead, 3 mm × 3 mm MSOP
    • 8-lead and 14-lead, narrow body SOIC
Supports defense and aerospace applications (AQEC standard)
ADM3065E
3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver
ADM3061E-3065E Functional Block Diagram ADM3061E-3065E Pin Configuration ADM3061E-3065E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADM3065E IBIS Models 2


Evaluation Kits

eval board
EVAL-ADM3065E

ADM3065E Evaluation Board

Features and Benefits

  • Easy evaluation of ADM3065E 50 Mbps RS-485 transceiver
  • Board layouts for standard half duplex RS-485 footprints
    • 8-lead, SOIC, ADM3065EBRZ (EVAL-ADM3065EEBZ)
    • 8-lead, MSOP, ADM3065EBRMZ (EVAL-ADM3065EEB1Z)
  • Power/ground connections through screw terminal block
    • 3.0 V to 5.5 V operating voltage range on VCC
  • IEC ESD protection on the RS-485 A and B bus pins
    • ±12 kV contact discharge and ±12 kV air gap discharge
  • Screw terminal blocks for logic input/output and RS-485 signals
  • Jumper-selectable enable/disable for RE and DE
  • Test points for measuring all signals
  • Resistors and footprints for termination and biasing networks

Product Details

The EVAL-ADM3065EEBZ and EVAL-ADM3065EEB1Z allow quick and easy evaluation of the ADM3065E 50 Mbps RS-485 transceiver with standard SOIC and MSOP footprints respectively. The evaluation boards allow the input and output functions to be exercised without external components. Screw terminal blocks provide convenient connections for power and ground, digital input and output, and RS-485 signals. The evaluation boards can be powered by a standard configurable bench power supply within a 3 V to 5 V range.

The EVAL-ADM3065EEBZ evaluation board has a footprint for the ADM3065EBRZ half duplex RS-485 transceiver in an 8-lead SOIC package. The EVAL-ADM3065EEB1Z evaluation board has a footprint for a full duplex RS-485 transceiver in an 8-lead MSOP package.

Complete specifications for the ADM3065E device are provided in the ADM3065E data sheet and should be consulted in conjunction with UG-1000 when using the evaluation board.


eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-ADM3065E
ADM3065E Evaluation Board
ADM3065E Evaluation Board ADM3065E Evaluation Board - Top View ADM3065EEBZ Evaluation Board - Bottom View
EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed