ADL5606

RECOMMENDED FOR NEW DESIGNS

1800 MHz TO 2700 MHz, 1 W RF Driver Amplifier

Viewing:

Overview

  • Operation from 1800 MHz to 2700 MHz
  • Gain of 24.3 dB at 2140 MHz
  • OIP3 of 45.5 dBm at 2140 MHz
  • P1dB of 30.8 dBm at 2140 MHz
  • Noise figure of 4.7 dB at 2140 MHz
  • Power supply: 5 V
  • Power supply current: 362 mA typical
  • Internal active biasing
  • Fast power-up/power-down function
  • Compact 4 mm × 4 mm, 16-lead LFCSP
  • ESD rating of ±1 kV (Class 1C)
  • Pin-compatible with the ADL5605 (700 MHz to 1000 MHz)

The ADL5606 is a broadband, two-stage, 1 W RF driver amplifier that operates over a frequency range of 1800 MHz to 2700 MHz. The device can be used in a wide variety of wired and wireless applications, including ISM, MC-GSM, W-CDMA, TD-SCDMA, and LTE.

The ADL5606 operates on a 5 V supply voltage and a supply current of 362 mA. The driver also incorporates a fast power-up/power-down function for TDD applications, applications that require a power saving mode, and applications that intermittently transmit data.

The ADL5606 is fabricated on a GaAs HBT process and is packaged in a compact 4 mm × 4 mm, 16-lead LFCSP that uses an exposed paddle for excellent thermal impedance. The ADL5606 operates from −40°C to +85°C. A fully populated evaluation board tuned to 2140 MHz is also available.

Applications

  • Wireless infrastructure
  • Automated test equipment
  • ISM/AMR applications

ADL5606
1800 MHz TO 2700 MHz, 1 W RF Driver Amplifier
ADL5606 Functional Block Diagram ADL5606 Pin Configuration
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5606

ADL5606 Evaluation Board

Product Details

ADL5606-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 2140 MHz operation. It requires 5V/362 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND1. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.

EVAL-ADL5606
ADL5606 Evaluation Board

Reference Designs

CN0417
USB Powered 2.4 GHz RF Power Amplifier
EVAL-CN0417-EBZ Evaluation Board
EVAL-CN0417-EBZ Evaluation Board - Top View
EVAL-CN0417-EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed