ADL5502

RECOMMENDED FOR NEW DESIGNS

450 MHz TO 6000 MHz Crest Factor Detector

Viewing:

Overview

  • True rms response detector
  • Envelope peak hold output
  • Excellent temperature stability
  • ±0.25 dB rms detection accuracy vs. temperature
  • ±0.25 dB envelope detection accuracy vs. temperature; over the top 25 dB of the input range
  • Over 35 dB input power dynamic range, inclusive of crest factor
  • RF bandwidths from 450 MHz to 6 GHz
  • Envelope bandwidths of 10 MHz
  • 500 Ω input impedance
  • Single-supply operation: 2.5 V to 3.3 V
  • Low power: 3 mA at 3 V supply
  • RoHS compliant part

The ADL5502 is a mean-responding (true rms) power detector in combination with an envelope detector to accurately determine the crest factor of a modulated signal. It can be used in high frequency receiver and transmitter signal chains from 450 MHz to 6 GHz with envelope bandwidths over 10 MHz. Requiring only a single supply between 2.5 V and 3.3 V, the detector draws less than 3 mA. The input is internally ac-coupled and has a nominal input impedance of 500 Ω.

The rms output is a linear-responding dc voltage with a conversion gain of 1.8 V/V rms at 900 MHz. The peak envelope output with a conversion gain of 1.2 V/V is toggled for peak hold with less than 1% output voltage droop in over 1 ms.

The ADL5502 is a highly accurate, easy to use means of determining the rms and peak to the average value of complex waveforms. It can be used for crest factor measurements of both simple and complex waveforms but is particularly useful for measuring high crest factor (high peak-to-rms ratio) signals, such as W-CDMA, CDMA2000, and QPSK-/QAM-based OFDM waveforms. The peak hold function allows the capture of short peaks in the envelope with lower sampling rate ADC’s.

The crest factor detector operates from −40°C to +85°C and is available in an 8-ball, 1.5 mm × 1.5 mm wafer-level chip scale package. It is fabricated on a high fT silicon BiCMOS process.

Applications

  • Power and envelope measurement of W-CDMA, CDMA2000, and QPSK-/QAM-based OFDM, and other complex modulation waveforms
  • RF transmitter or receiver power and envelope measurement
  • ADL5502
    450 MHz TO 6000 MHz Crest Factor Detector
    ADL5502-fbl ADL5502-pc
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    S-Parameter 1


    Evaluation Kits

    EVAL-ADL5502

    ADL5502 Evaluation Board

    Product Details

    ADL5502-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.5 V to 3.3 V/20 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The envelope and RMS output signals are accessible via the edge-mounted SMA connectors (VENV and VRMS).

    EVAL-ADL5502
    ADL5502 Evaluation Board

    Reference Designs

    High Speed, Low Power, Crest Factor, Peak, and RMS Power Measurement System
    CN0187 Circuits from the lab

    Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

    Features and Benefits

    • Measures crest factor, peak power, and RMS power
    • Wide frequency range from 450 MHz to 6 GHz
    • Optimized for low power RF monitoring
    CN0187
    Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply
    High Speed, Low Power, Crest Factor, Peak, and RMS Power Measurement System

    Latest Discussions

    Recently Viewed