ADL5335

RECOMMENDED FOR NEW DESIGNS

700 MHz to 4200 MHz Tx DGA

Viewing:

Overview

  • Differential input to single-ended output conversion
  • Broad input frequency range: 700 MHz to 4200 MHz
  • Maximum gain: 12.0 dB typical
  • Gain range of 20 dB typical
  • Gain step size: 0.5 dB typical
  • Glitch free, thermometer-based digital step attenuator
  • Fast attack, gain switching with programmable gain step
  • Matched 50 Ω inputs and output
ADL5335
700 MHz to 4200 MHz Tx DGA
ADL5335 Functional Block Diagram ADL5355 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5335

ADL5335 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADL5335
  • Easy connection to test equipment and other circuits
  • PC control via a separately purchased system development platform EVAL-SDP-CS1Z (SDP-S)
  • PC based evaluation software with simple graphical user interface

Product Details

The ADL5335 is a DGA that has a differential input impedance of 50 Ω and a single-ended output impedance of 50 Ω. User Guide UG-1206 describes how to use the EV-ADL5335SD1Z to verify the operation of the ADL5335.

The EV-ADL5335SD1Z is a fully populated, 4-layer, FR4-based evaluation board that is designed to allow the user to easily evaluate the features and performance of the ADL5335.

Complete specifications for the ADL5335 are available in the ADL5335 data sheet from Analog Devices, Inc., and should be consulted in conjunction with User Guide UG-1206 when using the evaluation board.

EVAL-ADL5335
ADL5335 Evaluation Board
EV-ADL5335SD1Z_ANGLE-web EV-ADL5335SD1Z_BOTTOM-web EV-ADL5335SD1Z_TOP-web

Latest Discussions

Recently Viewed