ADL5205

RECOMMENDED FOR NEW DESIGNS

Dual, 35 dB Range, 1 dB Step Size DGA

Viewing:

Overview

  • Dual, independent, digitally controlled gain amplifier (DGA)
  • −9 dB to +26 dB gain range
  • 1 dB step size, ±0.2 dB accuracy at 200 MHz
  • 100 Ω differential input resistance
  • 10 Ω differential output resistance
  • 1.2 dB change in noise figure for first 12 dB of gain reduction
  • Output third-order intercept (OIP3): 48.5 dBm at 200 MHz, 5 V, high performance mode
  • −3 dB bandwidth: 1700 MHz typical in high performance mode
  • Multiple control interface options
    • Parallel 6-bit control interface with latch
    • Serial peripheral interface (SPI) with fast attack
    • Gain step up/down interface
  • Wide input dynamic range
  • Low power mode
  • Power-down control
  • Single 3.3 V or 5 V supply operation
  • 40-lead, 6 mm × 6 mm LFCSP package

The ADL5205 is a digitally controlled, wide bandwidth, variable gain dual amplifier (DGA) that provides precise gain control, high output third-order intercept (OIP3) and a near constant noise figure for the first 12 dB of attenuation. The excellent OIP3 performance of 48.5 dBm (at 200 MHz, 5 V, high performance mode, and maximum gain) makes the ADL5205 an excellent gain control device for a variety of receiver applications.

For wide input dynamic range applications, the ADL5205 provides a broad 35 dB gain range with a 1 dB step size. The gain is adjustable through multiple gain control and interface options: parallel, SPI, or gain step up/down control.

The two channels of the ADL5205 can be powered up independently by applying the appropriate logic level to the PWUPA and PWUPB pins. The quiescent current of the ADL5205 is typically 175 mA for high performance mode and 135 mA for low power mode. When disabled, the ADL5205 consumes only 14 mA and offers excellent input to output isolation. The gain setting is preserved when the device is disabled.

Fabricated on the Analog Devices, Inc., high speed, silicon germanium (SiGe) complementary BiCMOS process, the ADL5205 provides precise gain adjustment capabilities with good distortion performance. The ADL5205 amplifier comes in a compact, thermally enhanced, 6 mm × 6 mm, 40-lead LFCSP package and operates over the temperature range of −40°C to +85°C.

Note that throughout this data sheet, multifunction pins, such as CSA/A3, are referred to by the entire pin name or by a single function of the pin, for example, CSA, when only that function is relevant.

Applications

  • Differential analog-to-digital converter (ADC) drivers
  • High intermediate frequency (IF) sampling receivers
  • High output power IF amplification
  • Instrumentation

ADL5205

Dual, 35 dB Range, 1 dB Step Size DGA

ADL5205 Functional Block Diagram ADL5205 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

IBIS Model 1

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5205

ADL5205 Evaluation Board

Product Details

The ADL5205-EVALZ evaluation board provides interfaces to the ADL5205 Dual DGA through serial and the parallel interface ports, as well as through the USB port on a Microsoft® Windows® PC via the system demonstration platform (SDP) interface board. Additionally, toggle switches allow the manually control of all the digital functions for the Dual DGA.

A 3.3 V low dropout (LDO) voltage regulator supplies the logic circuits when the device is running on a 5 V supply. On-board baluns convert single-ended input signals to differential form for input to the device and convert the differential output signals of the device to single-ended form for output.

The ADL5205-EVALZ evaluation board is built on a 4-layer 370HR (FR4) Printed Circuit Board.

EVAL-ADL5205
ADL5205 Evaluation Board
ADL5205-EVALZ-Angle (1)-web ADL5205-EVALZ-Angle (2)-web ADL5205-EVALZ-Bottom-web ADL5205-EVALZ-Top Angle-web ADL5205-EVALZ-Top-web

Latest Discussions

Recently Viewed