ADG212A

NOT RECOMMENDED FOR NEW DESIGNS

Quad SPST Switch

Viewing:

Overview

  • 44 V Supply Maximum Ratings
  • ± 15 V Analog Signal Range
  • Low On-Resistance (115 O max)
  • Low Leakage: 0.5 nA typical
  • Break-Before-Make Switching Action
  • Extended Plastic Temperature Range: (-40°C to +85°C)
  • See datasheet for additional features


ADG212A
Quad SPST Switch
ADG212A Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1212 PRODUCTION Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS Quad SPST Switch
ADG5212 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Quad SPST Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed