ADG1202

Obsolete

Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23

Viewing:

Overview

  • 2.4 pF off capacitance
  • <1 pC charge injection
  • Low leakage; 0.6 nA maximum @ 85°C
  • 120 Ω on resistance
  • Fully specified at ±15 V, +12 V
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 6-lead SOT-23 package
ADG1202
Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23
ADG1201 Functional Block Diagram ADG1201 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed