ADF4207

Obsolete

Dual, Integer-N 1.1 GHz/1.1 GHz PLL

Viewing:

Overview

  • ADF4206: 550 MHz/550 MHz
  • ADF4207: 1.1 GHz/1.1 GHz
  • ADF4208: 2.0 GHz/1.1 GHz
  • 2.7 V to 5.5 V Power Supply
  • Selectable Charge Pump Supply (VP) Allows Extended Tuning Voltage in 3 V Systems
  • Selectable Charge Pump Currents
  • On-Chip Oscillator Circuit
  • Selectable Dual Modulus Prescaler
    • RF2: 32/33 or 64/65
    • RF1: 32/33 or 64/65
  • 3-Wire Serial Interface
  • Power-Down Mode
ADF4207
Dual, Integer-N 1.1 GHz/1.1 GHz PLL
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed