ADE5166

Obsolete

Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Viewing:

Overview

  • Wide supply voltage operation: 2.4 V to 3.7 V
  • Internal bipolar switch between regulated and battery inputs
  • Ultralow power operation with power saving modes (PSM)
  • Full operation: 4.4 mA to 1.6 mA (PLL clock dependent)
  • Battery mode: 3.3 mA to 400 μA (PLL clock dependent)
  • Sleep mode
    Real-time clock (RTC) mode: 1.7 μA
    RTC and LCD mode: 38 μA (LCD charge pump enabled)
  • Reference: 1.2 V ± 0.1% (10 ppm/°C drift)
  • 64-lead, low profile quad flat, RoHS-compliant package (LQFP)
  • Operating temperature range: −40°C to +85°C
  • Energy Measurement Features - Please see data sheet
  • Microprocessor Features - Please see data sheet

ADE5166
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed