ADCLK907

RECOMMENDED FOR NEW DESIGNS

Ultrafast SiGe ECL Clock/Data Buffers

Viewing:

Part Details

  • 95 ps propagation delay
  • 7.5 GHz toggle rate
  • 60 ps typical output rise/fall
  • 60 fs random jitter (RJ)
  • On-chip terminations at both input pins
  • Extended industrial temperature range: −40°C to +125°C
  • 2.5 V to 3.3 V power supply (VCC − VEE)
ADCLK907
Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907 Functional Block Diagram ADCLK907 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

ADCLK907 IBIS Model 1


Evaluation Kits

EVAL-ADCLK907

ADCLK907 Evaluation Board

Product Details

The ADCLK905/ADCLK907/ADCLK925 clock buffers are very fast, making it important to use adequate high bandwidth instruments to evaluate them. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.

EVAL-ADCLK907
ADCLK907 Evaluation Board

Latest Discussions

Recently Viewed