ADAV801

Obsolete

Audio Codec for Recordable DVD

Viewing:

Overview

  • Stereo analog-to-digital converter (ADC) 
    Supports 48 kHz/96 kHz sample rates 
    102 dB dynamic range 
    Single-ended input 
    Automatic level control
  • Stereo sample rate converter (SRC) 
    Input/output range: 8 kHz to 192 kHz 
    140 dB dynamic range
  • S/PDIF (IEC 60958) input and output 
    Digital interface receiver (DIR) 
    Digital interface transmitter (DIT)
  • PLL-based audio MCLK generators
  • Generates required DVDR system MCLKs
  • Device control via SPI-compatible serial port
  • 64-lead LQFP package
  • See datasheet for additional features

ADAV801
Audio Codec for Recordable DVD
ADAV801 Functional Block Diagram
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
Evaluation Kits

EVAL-ADAV801

ADAV801 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADAV801.

EVAL-ADAV801
ADAV801 Evaluation Board

Reference Designs

ADAV801/ADAV803 Connections for S/PDIF In/Out to ADAU1761 SigmaDSP
CN0219 Circuits from the lab

S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec

Features and Benefits

  • Converts consumer audio to I2S for processing
  • Simple interfacing for easy connectivity
CN0219
S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec
ADAV801/ADAV803 Connections for S/PDIF In/Out to ADAU1761 SigmaDSP

Latest Discussions

Recently Viewed