ADAU1590

Obsolete

Class-D Audio Power Amplifier

Viewing:

Overview

  • Integrated stereo modulator and power stage
  • 0.005% THD + N
  • 101 dB dynamic range
  • PSRR >55 dB
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency > 90% (8 Ω)
  • EMI-optimized modulator
  • On/off-mute pop-noise suppression
  • Short-circuit protection
  • Overtemperature protection


The ADAU1590 is a 2-channel, bridge-tied load (BTL) switching audio power amplifier with an integrated Σ-Δ modulator.

The modulator accepts an analog input signal and generates a switching output to drive speakers directly. A digital, microcontroller-compatible interface provides control of reset, mute and PGA gain as well as output signals for thermal and overcurrent error conditions. The output stage can operate from supply voltages ranging from 9 V to 15 V. The analog modulator and digital logic operate from a 3.3 V supply.

Applications
  • Flat panel televisions
  • PC audio systems
  • Mini-components

ADAU1590
Class-D Audio Power Amplifier
ADAU1590-fbl 321606094ADAU1590-pc
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
Hardware Ecosystem

Parts Product Life Cycle Description
SSM3302 PRODUCTION 2 ×10 W Filterless Class-D Stereo Audio Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADAU1590 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed