AD9862
AD9862
NOT RECOMMENDED FOR NEW DESIGNS12-/14-Bit Mixed Signal Front-End (MxFE®) Processor for Broadband Communications
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Dual 10-/12-Bit, 64 MSPS Sampling A/D Converter with Independent Reference, Input Buffers, Programmable Gain Amplifiers (PGA), Decimation Filters and a Digital Hilbert Block
- Dual 12-/14-bit, 128 MSPS D/A Converter with Digital Hilbert and Interpolation Filters, Digital I/Q or Real-Signal Up-Converters, By passable Digital Up-Converters
- A Versatile Mixed Signal Front-End Processor with Dual Receive and Dual Transmit Channels
- Internal Clock Distribution Block including a Phase-Locked Loop and Timing Generation circuitry
- Programmable Output Clocks, SPI Port, Programmable Sigma Delta Outputs, Auxiliary DAC outputs, Auxiliary ADC inputs
The AD9860 / AD9862 are versatile integrated mixed signal front ends that are optimized for broadband wireless applications. The AD9860 / AD9862 are cost effective high performance mixed signal solutions for standards based or proprietary fixed access, modem, or wireless networking applications where dynamic performance, power dissipation, cost, and size are critical attributes.
The AD9860 / AD9862 receive path includes dual high-performance, 10-/12-bit, 64 MSPS analog to digital converters, with input buffers, programmable gain amplifiers, and decimation filters. The transmit path contains dual high-performance 12-/14-bit 128 MSPS digital-to-analog converters, programmable gain amplifiers, interpolation filters, a digital Hilbert filter, and digital mixers for complex or real signal up-conversion.
APPLICATIONS
- Broadband wireless...MMDS, IEEE 802.16
- Wireless LAN...IEEE 802.11
- Wideband cellular...Wideband CDMA, 3G, 4G cellular
- Broadband modems...Residential gateways, Power-line networking
Documentation
Data Sheet 1
Application Note 3
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9862BSTZ | 128 ld LQFP (14x20mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 11, 2012 - 11_0251 14x20x1.4 LQFP Mold Change to Incorporate from 4 Ejector Pin to 5 Ejector Pins |
||
AD9862BSTZ | Obsolete | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD9862BSTZ | Obsolete | |
Jun 25, 2021 - 21_0100 Discontinuance of AD9860 and AD9862 Broadband Communication Processors |
||
AD9862BSTZ | Obsolete |
This is the most up-to-date revision of the Data Sheet.