AD9516-0
RECOMMENDED FOR NEW DESIGNS14-Output Clock Generator with Integrated 2.8 GHz VCO
- Part Models
 - 2
 - 1ku List Price
 - Starting From $9.00
 
Overview
- Low phase noise, phase-locked loop (PLL)
On-chip VCO tunes from 2.55 GHz to 2.95 GHz
External VCO/VCXO to 2.4 GHz optional
1 differential or 2 single-ended reference inputs - 6 pairs of 1.6 GHz LVPECL outputs
Each output pair shares a 1-to-32 divider with coarse phase delay
Additive output jitter: 225 fs rms
Channel-to-channel skew paired outputs of <10 ps 
- 4 pairs of 800 MHz LVDS clock outputs
Each output pair shares two cascaded 1-to-32 dividers with coarse phase delay
Additive output jitter: 275 fs rms - Automatic synchronization of all outputs on power-up
 - Manual output synchronization available
 - 64-lead LFCSP
 - See datasheet for additional features
 
The AD9516-0 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz can be used.
The AD9516-0 emphasizes low jitter and phase noise to maximize data converter performance, and it can benefit other applications with demanding phase noise and jitter requirements.
The AD9516-0 features six LVPECL outputs (in three pairs) and four LVDS outputs (in two pairs). Each LVDS output can be reconfigured as two CMOS outputs. The LVPECL outputs operate to 1.6 GHz, the LVDS outputs operate to 800 MHz, and the CMOS outputs operate to 250 MHz.
Each pair of outputs has dividers that allow both the divide ratio and coarse delay (or phase) to be set. The range of division for the LVPECL outputs is 1 to 32. The LVDS/CMOS outputs allow a range of divisions up to a maximum of 1024.
The AD9516-0 is available in a 64-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5 V. A separate LVPECL power supply can be from 2.5 V to 3.3 V (nominal).
The AD9516-0 is specified for operation over the industrial range of −40°C to +85°C.
APPLICATIONS
- Low jitter, low phase noise clock distribution
 - 10/40/100 Gb/sec networking line cards, including SONET, Synchronous Ethernet, OTU2/3/4
 - Forward error correction (G.710)
 - Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs
 - High performance wireless transceivers
 - ATE and high performance instrumentation
 
Documentation
Data Sheet 1
User Guide 2
Application Note 13
Technical Articles 6
Evaluation Design File 3
Frequently Asked Question 1
Device Drivers 1
Product Selection Guide 1
Rarely Asked Question Page 12
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| AD9516-0BCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9516-0BCPZ-REEL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea  | 
                                                    ||
| AD9516-0BCPZ | PRODUCTION | |
| AD9516-0BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open ToolAD9516 IBIS Models 1
Evaluation Kits
Latest Discussions
No discussions on AD9516-0 yet. Have something to say?
Start a Discussion on EngineerZone®