AD9460

PRODUCTION

16-Bit, 80 MSPS/105 MSPS ADC

Viewing:

Overview

  • 105 MSPS guaranteed sampling rate (AD9460-105)
  • 79.4 dBFS SNR/91 dBc SFDR with 10 MHz input
    (3.4 V p-p input, 80 MSPS)
  • 78.3 dBFS SNR/ with 170 MHz input
    (4.0 Vp-p input, 80 MSPS)
  • 77.8 dBFS SNR/87 dBc SFDR with 170 MHz input
    (3.4 Vp-p input, 80 MSPS)
  • 77.2 dBFS SNR/84 dBc SFDR with 170 MHz input
    (3.4 Vp-p input, 105 MSPS)
  • 90 dBFS two-tone SFDR with 139 MHz/140 MHz input (3.4 Vp-p input, 105 MSPS)
  • 60 fsec rms jitter
  • Excellent linearity
    DNL = ±0.5 LSB typical
    INL = ±3.0 LSB typical
  • 2.0 V p-p to 4.0 V p-p differential full-scale input
  • Buffered analog inputs
  • LVDS outputs (ANSI-644 compatible) or CMOS outputs
  • Data format select (offset binary or twos complement)
AD9460
16-Bit, 80 MSPS/105 MSPS ADC
AD9460 Functional Block Diagram AD9460 Pin Configuration AD9460 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9460 IBIS Models 1

AD9460 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

EVAL-AD9460

AD9460 Evaluation Board

Features and Benefits

  • Buffer memory board for capturing digital data used with high speed ADC evaluation boards to simplify evaluation
  • 32 kB FIFO depth at 133 MSPS (upgradable)
  • Measures performance with ADC Analyzer™ Real-time FFT and time domain analysis Analyze SNR, SINAD, SFDR, and harmonics
  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Compatible with Windows 98 (2nd ed.), Windows 2000, Windows ME, and Windows XP

Product Details

The high speed ADC FIFO evaluation kit includes the latest version of ADC Analyzer and a buffer memory board to capture blocks of digital data from the Analog Devices, Inc., high speed analog-to-digital converter (ADC) evaluation boards. The FIFO board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Users can view an FFT for a specific analog input and encode rate to analyze SNR, SINAD, SFDR, and harmonic information.

The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

The HSC-ADC-EVALB-DCZ can be used with single and multichannel ADCs and converters with demultiplexed digital outputs.

EVAL-AD9460
AD9460 Evaluation Board

Latest Discussions

Recently Viewed