AD9411

Obsolete

10-Bit, 170/200 MSPS 3.3 V A/D Converter

Viewing:

Overview

AD9411
10-Bit, 170/200 MSPS 3.3 V A/D Converter
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9411 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9411 Simulink ADIsimADC Model

Open Tool

Latest Discussions

No discussions on AD9411 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed