AD9289

Obsolete

Quad 8-Bit, 65 MSPS, Serial LVDS A/D Converter

Viewing:

Overview

  • Four ADCs in one package
  • Serial LVDS digital output data rates up to
    520 MHz (ANSI-644)
  • Data clock output provided
  • SNR = 47 dB (to Nyquist)
  • 400 MHz full power analog bandwidth
  • Power dissipation = 330 mW at 65 MSPS
  • Excellent Linearity:
    DNL = ±0.25 LSB (typical)
    INL = ±0.5 LSB (typical)
  • 1Vpp - 2Vpp input voltage range
  • +3.0V supply operation
  • Power down mode
AD9289
Quad 8-Bit, 65 MSPS, Serial LVDS A/D Converter
AD9289 Functional Block Diagram AD9289 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9289 IBIS Models 1

AD9289 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed