AD9283

PRODUCTION

8-Bit, 50 MSPS/80 MSPS/100 MSPS ADC

Viewing:

Overview

  • Low Power: 90 mW at 100 MSPS
  • On-Chip Reference and Track/Hold
  • 475 MHz Analog Bandwidth
  • 46.5 dB SNR at 100 MSPS with 41 MHz input
  • 1 Vp-p Analog Input Range
  • Single +3.0 V Supply Operation (2.7 -3.6 V)
  • Power Down Mode: 4.2 mW

The AD9283 is an 8-bit monolithic sampling analog-to-digital converter with an on-chip track-and-hold circuit and is optimized for low cost, low power, small size, and ease of use. The product operates at a 100 MSPS conversion rate, with outstanding dynamic performance over its full operating range.

The ADC requires only a single 3.0 V (2.7 V to 3.6 V) power supply and an encode clock for full performance operation. No external reference or driver components are required for many applications. The digital outputs are TTL/CMOS-compatible and a separate output power supply pin supports interfacing with 3.3 V or 2.5 V logic.

The encoder input is TTL/CMOS-compatible. A power down function may be exercised to bring total consumption to 4.2 mW. In power down mode, the digital outputs are driven to a high impedance state.

Fabricated on an advanced CMOS process, the AD9283 is available in a 20-lead surface mount plastic package (SSOP) specified over the industrial temperature range (-40°C to +85°C).

AD9283
8-Bit, 50 MSPS/80 MSPS/100 MSPS ADC
AD9283 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9283 IBIS Models 1

Latest Discussions

Recently Viewed