AD9280
PRODUCTION8-Bit, Complete, 32 MSPS A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $4.07
Overview
- CMOS 8-Bit 32 MSPS Sampling A/D Converter
- Pin-Compatible with AD876-8
- Power Dissipation: 95 mW (3 V Supply)
- Operation Between +2.7 V and +5.5 V Supply
- Differential Nonlinearity: 0.2 LSB
- Power-Down (Sleep) Mode
- Three-State Outputs
- See datasheet for additional features
The AD9280 is a monolithic, single supply, 8-bit, 32 MSPS analog-to-digital converter with an on-chip sample-and-hold amplifier and voltage reference. The AD9280 uses a multistage differential pipeline architecture at 32 MSPS data rates and guarantees no missing codes over the full operating temperature range.
The input of the AD9280 has been designed to ease the development of both imaging and communications systems. The user can select a variety of input ranges and offsets and can drive the input either single-ended or differentially.
The sample-and-hold amplifier (SHA) is equally suited for both multiplexed systems that switch full-scale voltage levels in successive channels and sampling single-channel inputs at frequencies up to and beyond the Nyquist rate. AC-coupled input signals can be shifted to a predetermined level, with an onboard clamp circuit. The dynamic performance is excellent.
The AD9280 has an onboard programmable reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application.
A single clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary output format. An out-of-range signal (OTR) indicates an overflow condition which can be used with the most significant bit to determine low or high overflow.
The AD9280 can operate with a supply range from +2.7 V to +5.5 V, ideally suiting it for low power operation in high speed applications.
The AD9280 is specified over the industrial (-40°C to +85°C) temperature range.
PRODUCT HIGHLIGHTS
- Low Power
The AD9280 consumes 95 mW on a 3 V supply (excluding the reference power). In sleep mode, power is reduced to below 5 mW. - Very Small Package
The AD9280 is available in a 28-lead SSOP package. - Pin Compatible with AD876-8
The AD9280 is pin compatible with the AD876-8, allowing older designs to migrate to lower supply voltages. - 300 MHz Onboard Sample-and-Hold
The versatile SHA input can be configured for either singleended or differential inputs. - Out-of-Range Indicator
The OTR output bit indicates when the input signal is beyond the AD9280’s input range. - Built-In Clamp Function
Allows dc restoration of video signals.
Documentation
Data Sheet 1
Application Note 9
Technical Articles 4
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9280ARSZ | 28-Lead SSOP | ||
| AD9280ARSZRL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD9280ARSZ | PRODUCTION | |
| AD9280ARSZRL | PRODUCTION | |
|
Aug 17, 2010 - 10_0225 AD9200/AD9280 Wafer Fabrication qualification at ADI's Limerick Manufacturing Location |
||
| AD9280ARSZ | PRODUCTION | |
| AD9280ARSZRL | PRODUCTION | |
|
Apr 21, 2010 - 10_0059 Pin Configuration Description Change on Select Models of AD9280 |
||
| AD9280ARSZ | PRODUCTION | |
| AD9280ARSZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool