AD9229

PRODUCTION

Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter

Viewing:

Overview

  • Four ADCs in one package
  • Small footprint: 7 mm x 7 mm chip scale package
  • Serial LVDS digital output data rates up to 
  • 780 Mbps (ANSI-644)
  • Data and Frame clock output provided
  • SNR = 69.5 dB (to Nyquist)
  • 400 MHz full power analog bandwidth
  • Power down mode
  • Power dissipation = 246 mW per ADC at
    50 MSPS
  • Excellent Linearity:
    - DNL = ±0.3 LSB (typical)
    - INL = ±0.4 LSB (typical)
  • 1 V pp – 2 V pp input voltage range
  • +3.0 V supply operation
AD9229
Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter
AD9229-fbl AD9229 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9229 IBIS Models 1

AD9229 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed