AD9223
PRODUCTION12-Bit, 3.0 MSPS A/D Converter
- Part Models
- 4
- 1ku List Price
- Starting From $16.63
Overview
- Integral Nonlinearity Error: 0.5 LSB
- Differential Nonlinearity Error: 0.3 LSB
- Input Referred Noise: 0.09 LSB
- Complete On-Chip Sample-and-Hold Amplifier and Voltage Reference
- 70 dB SNR and 86 dB SFDR
- Out-of-Range Indicator
- 28-SOIC and 28-SSOP
The AD9221, AD9223, and AD9220 are a generation of high performance, single supply 12-bit analog-to-digital converters. Each device exhibits true 12-bit linearity and temperature drift performance as well as 11.5 bit or better ac performance. The AD9221 / AD9223 / AD9220 share the same interface options, package, and pinout. Thus, the product family provides an upward or downward component selection path based on performance, sample rate and power. The devices differ with respect to their specified sampling rate and power consumption which is reflected in their dynamic performance over frequency.
The AD9221 / AD9223 / AD9220 combine a low cost, high speed single-CMOS process and a novel architecture to achieve the resolution and speed of existing hybrid and monolithic implementations at a fraction of the power consumption and cost. Each device is a complete, monolithic ADC with an on-chip, high performance, low noise sample-and-hold amplifier and programmable voltage reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. The devices use a multistage differential pipelined architecture with digital output error correction logic to provide 12-bit accuracy at the specified data rates and to guarantee no missing codes over the full operating temperature range.
The input of the AD9221 / AD9223 / AD9220 is highly flexible, allowing for easy interfacing to imaging, communications, medical, and data-acquisition systems. A truly differential input structure allows for both single-ended and differential input sample-interfaces of varying input spans. The sample-and-hold (SHA) amplifier is equally suited for both multiplexed systems that switch full-scale voltage levels in successive channels as well as sampling single-channel inputs at frequencies up to and beyond the Nyquist rate. Also, the AD9221 / AD9223 / AD9220 is well suited for communication systems employing IF Down Conversion since the SHA in the differential input mode can achieve excellent dynamic performance far beyond its specified Nyquist frequency.
A single clock input is used to control all internal conversion The digital output data is presented in straight binary format. An out-of-range (OTR) signal indicates an flow condition which can be used with the most significant bit to determine low or high overflow.
PRODUCT HIGHLIGHTS
The AD9221 / AD9223 / AD9220 family offers a complete single-chip sampling 12-bit, analog-to-digital conversion function in pin compatible 28-lead SOIC and SSOP packages
- Flexible Sampling Rates—The AD9221 / AD9223 / AD9220 offer sampling rates of 1.5 MSPS, 3.0 MSPS, and 10.0 MSPS, respectively.
- Low Power and Single Supply—The AD9221 / AD9223 / AD9220 consume only 59 mW, 100 mW, and 250 mW, respectively, on a single 5 V power supply
- Excellent DC Performance Over Temperature—The AD9221/ AD9223 / AD9220 provide 12-bit linearity and temperature drift performance.
- Excellent AC Performance and Low Noise—The AD9221/ AD9223 / AD9220 provide better than 11.3 ENOB performance and have an input referred noise of 0.09 LSB rms.
- Flexible Analog Input Range—The versatile on-board sample-and-hold (SHA) can be configured for either single-ended or differential inputs of varying input spans.
Documentation
Data Sheet 1
Application Note 6
Technical Articles 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9223ARSZ | 28-Lead SSOP | ||
| AD9223ARSZ-REEL | 28-Lead SSOP | ||
| AD9223ARZ | 28-Lead SOIC (Wide) | ||
| AD9223ARZ-REEL | 28-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD9223ARSZ | ||
| AD9223ARSZ-REEL | ||
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD9223ARZ | ||
| AD9223ARZ-REEL | ||
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD9223ARZ | ||
| AD9223ARZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD9223ARSZ | ||
| AD9223ARSZ-REEL | ||
| AD9223ARZ | ||
| AD9223ARZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.