AD9215

PRODUCTION

10-Bit, 65/80/105 MSPS 3 V A/D Converter

Viewing:

Part Details

  • Single 3 V supply operation (2.7 V to 3.3 V)
  • SNR = 58 dBc (to Nyquist)
  • SFDR = 77 dBc (to Nyquist)
  • Low Power ADC Core:
    96 mW at 65 MSPS
    104 mW at 80 MSPS
    120 mW at 105 MSPS
  • Differential input with 300 MHz bandwidth
  • On-chip reference and sample-and-hold amplifier
  • DNL = ±0.25 LSB
  • Flexible Analog Input: 1 Vp-p to 2 Vp-p Range
  • Offset binary or twos complement data format
  • Clock Duty Cycle Stabilizer
AD9215
10-Bit, 65/80/105 MSPS 3 V A/D Converter
AD9215 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 14

Technical Articles 4

Evaluation Design File 1
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
Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9215 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

EVAL-AD9215

AD9215 Evaluation Board

Features and Benefits

  • Buffer memory board for capturing digital data used with high speed ADC evaluation boards to simplify evaluation
  • 32 kB FIFO depth at 133 MSPS (upgradable)
  • Measures performance with ADC Analyzer™
    Real-time FFT and time domain analysis
    Analyze SNR, SINAD, SFDR, and harmonics
  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Compatible with Windows 98 (2nd ed.), Windows 2000, Windows ME, and Windows XP

Product Details

The high speed ADC FIFO evaluation kit includes the latest version of ADC Analyzer and a buffer memory board to capture blocks of digital data from the Analog Devices, Inc., high speed analog-to-digital converter (ADC) evaluation boards. The FIFO board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Users can view an FFT for a specific analog input and encode rate to analyze SNR, SINAD, SFDR, and harmonic information.


The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

The HSC-ADC-EVALB-DCZ can be used with single and multichannel ADCs and converters with demultiplexed digital outputs.

EVAL-AD9215
AD9215 Evaluation Board

Latest Discussions

Recently Viewed